Discontinued - 4AT Prewired Dual Service Style Evolution™ Poke-Thru Device-Aluminum
4ATCP2RAL
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by 4ATCP2RAA
Designed for retrofit and new construction, Evolution Series 4'' Poke-Thru devices provide convenient access to power, communications, and audio/video services recessed below floor level - providing maximum device protection. 2-gangs of capacity allow you to configure services for the needs of your space. Evolution Series 4'' Poke-Thru devices are the perfect fit for kiosks, training rooms, classrooms, healthcare facilities or commercial buildings with open-space architecture.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Prewired assembly: Save on labor with a completely assembled, prewired poke-thru .
- Controlled receptacles: The only option on the market with two marked receptacles in a 4'' poke-thru that also meets Title 24 Plug Load Control standards.
- Recessed devices: All power, communications and A/V devices are recessed below floor level, providing maximum protection and device longevity.
- Step-on-it installation: Quick and easy installation without the need for additional fasteners or a second installer.
- Unique cover design: The cover opens a full 180 degrees with two unique spring-loaded slide egress doors to keep wires, connections and people safe.
- Multiple finishes: Evolution Series Poke-Thru Devices are available in multiple finishes, (BK) black, (GY) gray, (NK) nickel, (BS) brass, (BZ) bronze, (AL) aluminum, (AA) brushed aluminum, (SB) satin brass, and (SN) satin nickel to seamlessly match your environment.
- Surface style cover assemblies: A surface style cover is for mounting on top of the finished floor surface. The surface cover is designed to be used for carpet, tile, wood, polished concrete, or terrazzo.
- Open system for expanded compatibility: Accepts industry standard power, communications and A/V devices from most manufacturers including Legrand AVIP, Extron® and more.
- 2 hour fire rating: Evolution Series Poke-Thru Devices use an intumescent material that maintains the fire rating of any floor for up to 2 hours.
- Meets ADA accessibility guidelines: Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels. The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio.
- UL Listed and UL fire classified to U.S. and Canadian safety standards: UL Fire rated for up to 2-hour rated floors maintains the fire classification of the floor.
Specifications
General Info
Product Line | Wiremold | ||
Replaced by Part Number | 4ATCP2RAA | ||
UPC Number | 786564090687 | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Number of Knockouts | 10 | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. cULus Listed Nonmetallic Outlet Boxes and Fittings Classified for Fire Resistance: File R8209 Guide CEYY. Meets Article 300.21 300.22[C] and 314 of NEC. | ||
Type | Poke-Thru |
Dimensions
Cubic Capacity | 24.5 cu in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Cable Entry | 3/4 in trade size conduit for power, 1 1/2 in trade size conduit for data, .75 in | ||
Number of Outlets | 2 |
Resources
Brochure
Installation Instructions
Guide Form Specifications
Product Environmental Profile
BIM Models
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1