adorne® 65W USB Outlet, Plus-Size, Type C, 15A, Tamper-Resistant, Graphite
ARTRUSB15PD65G4
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Features dual Type-C charging ports with 65W each, providing the fastest USB charging for phones, tablets and laptops. Includes two 15-amp AC receptacles. Advanced Power Delivery provides intelligent charging that negotiates optimal voltage and current between the outlet and the device being charged. Easily replaces a traditional outlet in as little as ten minutes. Enjoy USB charging functionality in every room of your home with the unique adorne contemporary aesthetic. Made exclusively for use with plus-size, screwless wall plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Charges the latest electronics, including small laptops like the 13-in MacBook Pro, Chromebooks, and Microsoft Surface Pro 9 thanks to industry-leading amperage and 65W of power courtesy of advanced Power Delivery
- Fast, easy installation: fits in a standard electrical box; no custom-cut electrical boxes needed. Standard wire leads expedite installation.
- Power Delivery feature provides intelligent charging that negotiates optimal voltage and current between the outlet and the device being charged to ensure fastest charging speeds.
- Intelligent thermal sensing feature prevents overheating of either the device or charger.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect
- Integrated GaN technology delivers faster, more efficient charging with less heat generation and 22% lower energy use per watt delivered, compared to previous technology.
- UL tested to ensure protection against electrical shock, fire and other hazards.
- Proprietary indicator light displays charging status at a glance (light glows yellow while charging is in progress and green when the battery is sufficiently charged).
- Dual USB-C ports eliminate the need to upgrade devices for the foreseeable future and maximize available outlets as no bulky charging bricks are required.
- Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Limited Lifetime Warranty.
- For complete installation, device must be paired with an adorne® PLUS-SIZE screwless wall plate (not included). Available in a range of contemporary colors and stunning finishes.
Specifications
General Info
| Color | Graphite | ||
| Application Sector | Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Indicator Lights, USB-C Charging | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant, USB-Charging | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus | ||
| UPC Number | 785007461107 |
Dimensions
| Product Depth US | 1.62 in | ||
| Product Height US | 1.94 in | ||
| Product Length US | 4.2 in | ||
| Product Width US | 1.67 in | ||
| Product Weight US | 0.54 lb |
Listing Agencies / 3rd Party Agencies
| cUL Listed | Yes | ||
| cULus Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back Only | ||
| Wire Connection Type | Flying Leads | ||
| Indoor/Outdoor | Indoor | ||
| USB Wattage | 65 W | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Installation Instructions
Brochure
Supporting Document
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR152G4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G3GR4 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2WHW10 | adorne Collection
Ideal for all-white projects that want a look that’s bright and clean, with a hint of added sheen.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR153G4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTRUSB15PD30W4 | adorne Collection
Charge devices up to 2X faster with the addition of Power Delivery.


















