adorne® 15A Tamper-Resistant Ultra-Fast USB Type-A/C Outlet, Graphite
ARTRUSB156ACG4
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Charge phones, tablets and more up to 40% faster, with Ultra-Fast USB Outlets from the adorne® Collection. Made to deliver a leading 6 amps of power, it features two built-in USB connections, including one to fit USB Type-C devices, and provides a fast, future-proof solution for convenient in-wall charging without an adapter. Easily replacing traditional outlets in as little as ten minutes, this Ultra-Fast USB Outlet transforms your space with modern functionality and the unique, contemporary aesthetic of adorne. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Provides fast and convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
- Features an industry-leading 6.0A of power, as well as Smart Chip technology, to maximize charging speed for each USB connection.
- Includes connections for both traditional USB Type-A and the newer USB Type-C , to accommodate all mobile devices.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Replaces a traditional outlet easily, in as little as 10 minutes. Offers greater plug capacity to accommodate larger products.
- Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Graphite | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Features | USB-A Charging, USB-C Charging | ||
Outlet Type | Indoor, Residential, Tamper-Resistant, USB-Charging | ||
Application Sector | Residential/Commercial | ||
Standard | yes | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 2.5 in | ||
Product Depth US | 1.77 in | ||
Product Height US | 3.0 in |
Technical Information
Is Tamper-Resistant | Yes | ||
USB Amperage | 6 A | ||
Connection | USB Type A/C | ||
Number of USBs | 2 | ||
Number of Gangs | 1 | ||
USB Power Output | 15 W | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
NEMA Configuration Code | 5-15R | ||
Mounting Type | Box | ||
Voltage | 125.0 V | ||
Connection Type | Internal Pressure Plates | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Cutsheet
Installation Instructions
Sell Sheet
Supporting Document
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1