text.skipToContent text.skipToNavigation

Discontinued - adorne sofTap Wi-Fi Ready Master Switch

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The sofTap Wi-Fi Ready Master Switch pairs with the adorne Hub to create a smart Wi-Fi Lighting Control System for your home. Manually turn lights on/off with the soft tap of a finger, or enjoy mobile control and create custom lighting scenes to control lights through the Legrand Lighting Control app for smartphones or tablets. For 3-way, or multi-way applications, use one master device with additional remote devices. Also compatible with Amazon Alexa and Google Home. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color Graphite
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Installs in 25 minutes or less, fitting into an existing electrical box and wiring directly to the light.
  • Pair with a sofTap Wi-Fi Ready Remote Switch for 3-way control.
  • Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
  • Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
  • Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color Graphite
Country Of Origin China
Features Smart Lighting
Switch Type sofTap
Number of Switches 1
Works With Amazon Alexa, Google Assistant, Radio Frequency
Warranty Type 1-Year Limited Warranty
Technical Information
Number of Gangs 1
Bulb Compatibility CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon
Number of Poles 3-Way, Multi-Location, Single Pole
Wattage 1800 W
Mounting Type Box
Voltage 120.0 V
Connection Type Internal Pressure Plates

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...