30A Pin & Sleeve Plug for use in demanding environments such as data centers, manufacturing facilities, entertainment and more. Configuration includes an NPT Liquid-Tight Fitting for seamless installation with conduit or MC cable. UL Certified. Designed to IEC 309 standards.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Legrand Pin & Sleeve products provide installation ease, enduring performance in harsh conditions, and are designed to IEC 309 Standards.
- Standard clocking positions identified by device color allow for quick identification and intermate ability
- Locking ring with an integral neoprene gasket provides watertight seal when plug and connector/receptacle are mated.
- Shrouded, nickel-plated, solid brass pins provide corrosion protection and excellent conductivity
- Integral NPT Liquid-Tight fitting provides seamless installation ease in applications such as data centers
Specifications
General Info
| Color | Gray | ||
| Type | Pin & Sleeve Plug | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Liquid Tight | ||
| Warranty Type | 1-Year | ||
| Standard | IEC 309 | ||
| UPC Number | 785007499476 |
Dimensions
| Product Height US | 7.0 in | ||
| Product Length US | 4.0 in | ||
| Product Width US | 4.0 in | ||
| Product Weight US | 2.2 lb |
Technical Information
| Amperage | 30 A | ||
| Connector Style | Pin & Sleeve | ||
| Indoor/Outdoor | Both | ||
| Number of Wires | 3 | ||
| Phase | Single | ||
| Voltage | 250.0 V |
Resources
Installation Instructions
Brochure
White Papers
Unknown
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

