text.skipToContent text.skipToNavigation

Hospital Grade Green LED Power Indicating Tamper Resistant 20A Self Test Duplex GFCI, Light Almond

2097HGTRPILA Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Conducts an automatic test every three seconds, ensuring it's always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced. It also has our proven SafeLock® Protection - if critical components are damaged and ground fault protection is lost, power to the receptacle is disconnected. Visual LED power identification of receptacles to ensure proper functionality for necessary loads. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Power Indicating Amber LED flashes if the device needs to be replaced
  • Hospital Grade GFCI specially designed and tested for rigorous healthcare applications
  • Tamper-Resistant automatic shutter system prevents insertion. Black shutters essentially ““disappear”” into the background for an invisible effect preferred by end users
  • The indicator light flashes if the device fails the self-test, signalling that the GFCI should be replaced
  • Two back-wire holes per termination add wiring flexibility, eliminate pigtailing and save box space
  • High-impact-resistant, thermoplastic construction for superior strength and durability
  • Ground terminal back-wire for fast installation
  • Auto-ground clip assures a positive ground to metal box
  • FSUL Listed (Federal Specification WC596)

Specifications

General Info
Product Line Pass & Seymour
Color Light Almond
Finish Matte
UPC Number 785007289855
Country Of Origin China
Number of Receptacles 2
Features Indicator Lights
Outlet Type GFCI, Indoor, Residential, Self-Test, Tamper-Resistant
Warranty Type 1-Year Limited Warranty
Type Duplex, GFCI, Tamper-Resistant, USB
Dimensions
Product Width US 1.32 in
Product Depth US 0.833 in
Product Height US 3.81 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Is Tamper-Resistant Yes
Number of Gangs 1
Amperage 20 A
Is Weather Resistant No
Mounting Type Box
Voltage 125.0 V

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;