Discontinued - Decorator Rotary DR Series Dimmer, Brown
DR1103PV
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
Country Of Origin | China | ||
Application Sector | Residential/Commercial | ||
Standard | UL/CSA Listed | ||
Type | Dimmer |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Operating Cycles | 100000 | ||
Frequency Rating | 60 Hz | ||
Amperage | 4.5 A | ||
Number of Poles | Single Pole | ||
Wattage | 1100 W | ||
Voltage | 120.0 V | ||
Load | 1100watt |
Resources
Cutsheet
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1