PlugTail® Single Pole 15A Toggle Switch, Light Almond
PT15AC1LA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® Single-Pole 15A Toggle Switch
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- One-piece toggle molded from chemical-, impact-, and heat-resistant thermoplastic.
- Impact- and chemical- resistant cover.
- Glass-reinforced, chemical-resistant thermoplastic back body for durability, strength, and resistance to harsh cleaners.
- One-piece nickel-plated mounting strap for superior corrosion resistance.
- Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
- Auto-ground clip assures positive ground.
- Shallow design for easier installation.
- Heavy-duty bumpers for quiet, smooth operation.
- No exposed terminals create a finger-safe application before, during, and after installation.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | UL 20 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Actuator | Toggle | ||
Contact Rating | 15amp, 120/277vac | ||
Amperage | 15 A | ||
Action | DPDT | ||
Number of Poles | Double Pole | ||
Voltage | 120 V |
Resources
Supporting Document
Sell Sheet
Guide Form Specifications
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1