Discontinued - 20A Power Interrupting Connector, Hospital Use, Non Metallic
23054N
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Connector Hospital Grade 2-Pole 3-Wire 20A 125V Power Interrupting
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Country Of Origin | United States | ||
Application Sector | Industrial | ||
Standard | UL Listed |
Technical Information
Phase | 3 | ||
Number of Wires | 3 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Voltage | 125 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1