Discontinued - radiant® 20A Hospital Grade Tamper Resistant Self Test GFCI USB Type C/C Outlet, Black
2097HGTRUSBCCBK
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Temporarily Unavailable:
Provide superior safety and the convenience of built-in USB charging, with this first-of-its-kind outlet. Perfect for adding modern connectivity anywhere desired, even in the areas of hosptial and healthcare facilities where ground fault protection is required. This outlet makes it easy to see and reset electrical trips right where they happen, while also providing two USB connections for keeping phones or tablets charged, no bulky adapter necessary.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
- Rated for use in hospitals and healthcare facilities, this outlet offers superior durability and reliable ground fault protection. Includes a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
- Includes traditional power outlets and two USB Type-C ports for convenient, future-proof charging. Shares 2.0A charging capacity between both ports
- Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
- Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
- Prevents the insertion of foreign objects while maintaining a discreet, invisible effect with patented, black "invisi-shutter" system. Meets NEC® Tamper-Resistant requirements
- Installs quickly thanks to a redesigned side wire cavity for easier access
- Can provide ground fault protection to downstream outlets through feed-thru wiring
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
Finish | Matte | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Features | USB-C Charging | ||
Outlet Type | GFCI, Indoor, Residential, Self-Test, Tamper-Resistant, USB-Charging | ||
Application Sector | Residential/Commercial | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Duplex, GFCI, Tamper-Resistant, USB |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus ListingNumber | E140596 | ||
cULus Listed | Yes | ||
CSA File Number | CSA C22.2 No. 223, CSA C22.2 No. 42 |
Technical Information
Is Tamper-Resistant | Yes | ||
USB Amperage | 2.1 A | ||
Number of USBs | 2 | ||
Number of Gangs | 1 | ||
Amperage | 20 A | ||
Is Weather Resistant | No | ||
Indoor/Outdoor | Indoor | ||
Wattage | 1875 W | ||
Mounting Type | Box | ||
Voltage | 125 V |
Resources
Cutsheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1