radiant® Smart Switch with Zigbee 3.0, Nickel
WZ3RL10NI
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Elevate every experience with Smart Hospitality Solutions by Legrand. Usable on its own or combined with Legrand's complete Smart Hospitality offering, this Smart Switch lets you select custom settings behind-the-scenes to automate and adjust a room's lighting, enhancing the guest experience while also helping you manage energy and cost. As part of Legrand’s collections of designer switches and outlets, the Smart Switch with Zigbee 3.0 pairs its advanced functionality with exceptional style, to further set your brand apart.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Automatically turn lights on or off, perfect for enhancing guest comfort and managing energy usage.
- Pair with Smart Motion or Door Sensors with Zigbee 3.0 to create scenes based on occupancy levels.
- Integrate with the Smart Thermostat with Zigbee 3.0 Hub and other devices for a complete Smart Hospitality Solution.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- Supports multiple load types such as LED, incandescent, electronic, inductive and 1/2 HP motors
- Compatible with Zigbee 3.0, and the older Zigbee 1.2HA standard. Also IEEE 802.15.4 compliant.
- Replaces any standard switch with ease. (Neutral wire required.)
- Uses a paddle switch for smoother control with a low-profile aesthetic.
- Uses a paddle switch for smoother control with a low-profile aesthetic.
- Complete the look with a sleek, screwless wall plate from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Nickel | ||
Finish | Textured | ||
UPC Number | 785007270792 | ||
Country Of Origin | China | ||
Features | Smart Lighting, Wireless | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Works With | Zigbee | ||
Application Sector | Hospitality | ||
Warranty Type | 2-Year Limited Warranty |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E350248 | ||
cULus Listed | Yes |
Technical Information
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Bulb Compatibility | Halogen, Incandescent, LED | ||
Number of Poles | 3-Way, Multi-Location, Single Pole | ||
Indoor/Outdoor | Indoor | ||
Wattage | 1800 W | ||
Mounting Type | Box | ||
Operating Temperature | 0°-40°F | ||
Voltage | 120 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1