text.skipToContent text.skipToNavigation

radiant® Smart Tru-Universal Dimmer with Zigbee 3.0

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Elevate every experience with Smart Hospitality Solutions by Legrand. Usable on its own or combined with Legrands complete Smart Hospitality offering, this Smart Tru-Universal Dimmer lets you select custom settings behind-the-scenes to automate and adjust a rooms lighting, enhancing the guest experience while also helping you manage energy and cost. As part of Legrands collections of designer switches and outlets, the Smart Switch with Zigbee 3.0 pairs its advanced functionality with exceptional style, to further set your brand apart. Tru-Universal Dimmers work with virtually any dimmable 120V bulb or fixture to offer precise light level control without the flicker. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Automatically turn lights on or off, perfect for enhancing guest comfort and managing energy usage.
  • Pair with Smart Motion or Door Sensors with Zigbee 3.0 to create scenes based on occupancy levels.
  • Integrate with the Smart Thermostat with Zigbee 3.0 Hub and other devices for a complete Smart Hospitality Solution.
  • Works with virtually any dimmable 120V bulb or fixture. Installs easily, neutral wire required.
  • Self-calibrates when you select your fixture's lighting type, automatically setting the appropriate minimum voltage to eliminate flicker and poor performance.
  • Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows precise light level control. Light levels marked by LED indicator lights.
  • Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
  • Compatible with Zigbee 3.0, and the older Zigbee 1.2HA standard. Also IEEE 802.15.4 compliant.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Textured
UPC Number 785007270747
Country Of Origin China
Features Indicator Lights, Smart Lighting, Wireless
Switch Type Paddle
Number of Switches 1
Works With Zigbee
Application Sector Hospitality
Warranty Type 2-Year Limited Warranty
Type Dimmer
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E95219
cULus Listed  Yes
Technical Information
Number of Gangs 1
Bulb Compatibility CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon
Number of Poles Multi-Location, Single Pole
Indoor/Outdoor Indoor
Wattage 700 W
Mounting Type Box
Operating Temperature 0°-40°C
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;