24 VDC Universal Voltage Power Pack, Auto or Manual On/Off
PBZ150
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The PBZ150 Universal Voltage Power Pack can provide 24 VDC operating voltage to 's low voltage occupancy sensors. In addition, the BZ-150 enables manual-on, hold-on, hold-off and load shed applications when used with lighting control panels or building management systems. This device is constructed with environmentally friendly materials and is RoHS-compliant.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- LED indicates status of relay or if there is a low-voltage overcurrent
- Hold-on and hold-off inputs integrate with BMS, lighting control panels & other building systems
- Integrates with low-voltage momentary switch to control any 24VDC occupancy sensor
- The product meets the materials restrictions of RoHS
- Provides auto-on or manual-on field-selectable operating mode
- Self-contained power supply relay system
- Efficient switching power supply providing optimized current output based on number of sensors
Specifications
General Info
| Color | Gray | ||
| Type | Power Pack | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Load Shed Capability | ||
| Installation Location | Ceiling | ||
| Warranty Type | 5-Year | ||
| UPC Number | 785007501650 |
Dimensions
| Product Depth US | 1.7 in | ||
| Product Height US | 2.2 in | ||
| Product Volume US | 28.1 | ||
| Product Width US | 2.8 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes |
Technical Information
| On Function | Selectable Auto/Manual | ||
| Wire Connection Type | Wire Leads | ||
| Indicator | LED Light | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120/277 VAC, 230/240 VAC | ||
| Mounting Type | Fixture Wiring Tray, J-Box | ||
| Operating Temperature | 32°-104°F | ||
| Operating Temperature Max | 104 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) |
Resources
Installation Instructions
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
