radiant® Smart Outlet With Netatmo Starter Kit, White
WNRH15KITWH
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
The smartest way to take control of lights and power, optimized for larger homes.
Smart Lighting lets you set the exact lighting you need, from anywhere, adding safety and convenience to your home. And delivering it all with unprecedented range and reliability, radiant with Netatmo leverages leading Netatmo technology to provide an ideal solution for larger homes with many smart products. Start with the Smart Gateway to establish a robust and dedicated mesh network, then add smart switches, dimmers and outlets to build a solution that perfectly fits a home's unique space and needs. Options even include wireless smart switches and dimmers for easily adding 3-way control.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The foundation of a radiant with Netatmo solution, the in-wall Gateway easily replaces an existing switch or outlet to provide a discreet hub for a home's smart lighting control
- Ensures ultra-reliable performance through a robust and dedicated mesh-network
- Enables control of a home's smart lighting solutions through the Legrand Home + Control app, allowing for easy scheduling, the creation of groups, setting scenes, managing energy usage and more
- Compatible with other smart products through Amazon Alexa, Google Assistant and Apple HomeKit, as well as with home automation systems
- Flexibly fits a home's unique needs with a variety of supported smart switches, dimmers and outlets, including wireless switches and dimmers
- Compatible with all radiant® with Netatmo and adorne® with Netatmo smart devices
- Installs easily in place of an existing outlet. Can be wired to extend control to all outlets downstream or load-side. One outlet is app-controlled, the other is always on
- Flexibly fits a home's unique needs with a variety of supported smart switches, dimmers and outlets, including wireless switches and dimmers
- Available color options include White, Light Almond and Nickel
- Screwless Wall Plate included. Coordinate with other designer switches and outlets available from the radiant® Collection for a cohesive, sophisticated look
- Includes Smart Gateway
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
Country Of Origin | China | ||
Receptacle Type | 5-15R | ||
Number of Receptacles | 2 | ||
Features | Smart Lighting, With Netatmo | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Wall Plate Color | White | ||
Works With | Amazon Alexa, Apple Home Kit, Google Assistant | ||
Included | Gateway (WNRH2WH), Smart Switch (WNRR15WH), Wireless Battery Home/Away (WNRL33WH) | ||
Outlet Type | Indoor | ||
Application Sector | Commercial, Residential | ||
Standard | RoHS, FCC, IC, cULus, UL | ||
Type | Combination |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E472890 | ||
cULus Listed | Yes | ||
FCC Compliant | Yes |
Technical Information
Compatibility | Amazon Alexa, Apple HomeKit, Google Assistant | ||
Number of Wires | 2 | ||
Amperage | 15 A | ||
NEMA Configuration Code | 5-15R | ||
Voltage | 125.0 V | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Cutsheet
Supporting Document
Installation Instructions
Brochure
Instruction Sheet
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1