Flexcor® Turnlok® EHU Strain Relief Grips, Cable Diameter 0.30 - 0.43 in.
FC30GL
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FC30GL: Extra-Hard Use, Closed Mesh, Cable Diameter 0.30 - 0.43 inches, Mesh Length 4.5-in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- EHU wire mesh grips provide additional strain-relief for wiring device plugs and connectors used on portable equipment in commercial and institutional applications, and industrial plant and construction site areas, which incur abnormally high abuse.
- Support grips are woven of corrosion-resistant tinned-stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
- Mesh Length: 5.00
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Construction | Support and Strain Relief Grips, Various Types of Pulling | ||
Application Sector | Industrial | ||
Standard | UL/CSA Approval (consult factory) |
Dimensions
Product Width US | 0.43 in | ||
Product Depth US | 4.5 in | ||
Product Height US | 0.43 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 67507 |
Technical Information
Maximum Cable Range | 0.3 in | ||
Minimum Cable Range | 0.43 in | ||
Capacity | Various Cable Diameter Ranges | ||
Mounting | Consult the Factory for Mounting Recommendations | ||
Load | Strain Relief Grips are designed to prevent tension from being transferred to junctions and terminals on electrical cord, cable and conduit, therefore providing a more secure electrical structure. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1