text.skipToContent text.skipToNavigation

In-Wall TV Connection Kit White

HT2102WHV1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Provides recessed power & cabling connections for flat panel and TV installation.

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Manages excess cable via in-wall storage,: while providing slack for: convenient access to back of TV when needed
  • Compatible with all TV power plugs, even right angle cords and wall warts
  • Unique brush strap cable catcher prevents cables from falling behind the wall
  • Kit includes: Recessed wall plate with integrated LV brush opening, junction box, 15A tamper resistant outlet and wall plate
  • All contents are Black in color to blend seamlessly with TV and Wall Mount Brackets

Specifications

General Info
Color White
Material High Impact Flame Retardant Plastic
Finish Matte
Application Sector Residential
Product Line On-Q
Country Of Origin China
Construction High impact flame retardant plastic
Receptacle Type 5-15R
Standard Kit Includes UL Approved Components
UPC Number 804428032533
Dimensions
Product Depth US 2.59 in
Product Length US 8.0 in
Product Width US 6.25 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Seismic Tested No
Cutout 1 Outlet, 1 Cable Access
Indoor/Outdoor Indoor
Number of Outlets 2
Orientation Vertical
Voltage 125.0 V
Wire Gauge 14 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...