12-7615-0010-36 Fg 6''H Fiberglass Ladder 10'L 36''W
12-7615-0010-36
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4"" and 6"" and widths are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Type | Straight Sections | ||
| Material | Fiberglass | ||
| Finish | AT | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388512221 |
Dimensions
| Product Depth US | 120.0 in | ||
| Product Height US | 6.0 in | ||
| Product Weight US | 34.3 lb | ||
| Tray Height | 6 in | ||
| Rung Spacing | 12 in |
Trade Programs
| BAA | Yes |
Technical Information
| NEMA Load Class | 20B |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
