
High Speed HDMI™ Cable with Ethernet (10m)
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Supports: 10 Gbps bandwidth, 1080 pixel resolution, 7.1 digital surround sound, 3D, ARC, Ethernet
- Available in lengths from 1 to 20 meters
- (HEC) capable gold plated connector with individually shielded conductors
- Rated: CMG / CL2-3 / FT4
- Ideal applications: budget home theater, desktop, commercial digital signage, conference room displays
- The terms HDMI, HDMI High-Definition Multimedia Interface, HDMI trade dress and the HDMI Logos are trademarks or registered trademarks of HDMI Licensing Administrator, Inc.
Specifications
General Info
Color | Black | ||
Product Line | On-Q | ||
Country Of Origin | China |
Technical Information
Connector | 19-pin HDMI M/M | ||
Data Transfer Rate | 10.2 Gbps |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1