
Premium High Speed HDMI™ Cable with Ethernet (7m)
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Premium HDMI Certified to comply with the HDMI 2.0b specification and marked with the anti-counterfeit label to ensure authenticity
- Supports: 18.2Gbps bandwidth, UltraHD - 4k@60Hz, High Dynamic Range (HDR), Deep Color, ARC, Ethernet
- Meets CSA FT4 Vertical Flame Test - This testing procedure has cables mounted on a vertical tray, which are then exposed for 20 minutes to a 70,000 BTU/hour flame
- The FT4 max char height of 59 inches is more stringent than the UL1685 vertical tray flame test max char height of 78 inches
- Enhanced retention clips to keep the cable firmly in place, requiring 4.5 lbs of pulling force to remove
- Small over-mold for easier pulling between studs or through articulating mounts
- Rated: CMG, CL2/CL3 – These cables are in-wall rated, resistant to carrying flame, and can carry a surge of up to 300 watts
- Ideal applications: residential home theater, flat panel installations
- Available in lengths from 1 to 7 meters
- The terms HDMI, HDMI High-Definition Multimedia Interface, HDMI trade dress and the HDMI Logos are trademarks or registered trademarks of HDMI Licensing Administrator, Inc.
Specifications
General Info
Color | Black | ||
Product Line | On-Q | ||
Country Of Origin | China |
Technical Information
Connector | HDMI Type A to Type A, 4-contacts, 24K Gold-plated | ||
Data Transfer Rate | 18.6 Gbps | ||
Number of Pins | 19 |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1