text.skipToContent text.skipToNavigation

Cat 5e Patch Cable, 3 ft, White

AC3503WHV1
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 100 MHz patch cable supports 10 Gigabit Ethernet speeds
  • UL verified to support the Cat 5e performance patch cable specification
  • Snagless overmold prevents insertion tab from catching on other cables
  • 24 AWG stranded patch cable :

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Technical Information
Attenuation 22 dB
Conductor Material Copper
Number of Conductors 4
Plug Type RJ45
Wire Size 24 AWG

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;