text.skipToContent text.skipToNavigation

Cat 6 Patch Cable, 7 ft, Gray

AC6A07GYV1
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 500 MHz patch cable fully supports 10 Gigabit Ethernet speeds
  • ETL verified to support the Cat 6a performance patch cable specification.
  • Snagless overmold prevents insertion tab from catching on other cables.
  • Patch cable exceeds 750 insertion cycles as specified in FCC part 68 Subpart.:

Specifications

General Info
Color Gray
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Technical Information
Cable Diameter 0.25 in
Cable Type Cat6
Jacket Material PVC (Polyvinyl Chloride)
Wire Gauge 24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;