
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provides smooth, 720P Hi-Definition at 30 frames per second (FPS)
- Picture automatically changes to black and white at night to optimize for low light conditions
- Includes Studio style plates for both in-wall and in-ceiling installation.
- Weather resistant for outdoor applications.
- Mounts in a standard single gang box with a convenient RJ45 connection.
Specifications
General Info
Color | Light Almond | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | China |
Technical Information
Day/Night | Day/Night | ||
Effective Pixels | 512 MP | ||
IP/Analog | Analog | ||
Image Features | Color, Auto Sensing Iris changes to black and white for night time viewing | ||
Minimum Illumination | 0.5 lm | ||
Power Supply | POE from camera module (DC12.0V ±1.0V, 90-100mA) (not included) | ||
Vertical Viewing Angle | 90 ° |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1