text.skipToContent text.skipToNavigation

1-Gang Pre-configured Wall Plate with One RJ11 Telephone Jack, Ivory

TPTE1I
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color None
Application Sector None
Number of Gangs None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • RJ11 modular jack
  • Mar-resistant wall plate.
  • Wall plate dimension is Standard size.
  • Fits standard size single gang electrical box.
  • Meets FCC Part 68 requirements.

Specifications

General Info
Color Ivory
Application Sector Commercial, Residential
Product Line On-Q
Country Of Origin Mexico
Wall Plate Size Standard Size
Wall Plate Type Preconfigured
Technical Information
Number of Gangs 1
Thickness 0.35 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;