text.skipToContent text.skipToNavigation

Discontinued - 4 Port Keystone Duplex Type-106 Wall Strap, Light Almond

WP1064LA On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 57ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This 4 Port Keystone Duplex Type-106 Wall Strap supports multimedia applications by delivering A/V connections to wherever they are needed. It fits within the minimum NEMA 106 openings and is ideal where flush-mount electrical wall plates are desired

Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Economy wall plate for the cost conscious homeowner
  • Fits within minimum NEMA 106 openings.
  • Use where there are a combination of electrical and video/voice devices installed side-by-side.
  • Perfect for pop-up or floor box installations.
  • Labeling option for data & coax inserts.
  • Brass-threaded insert for secure wall plate installation.

Specifications

General Info
Color Light Almond
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Construction Injection molded plastic, Cycolac FR15U ABS
Standard UL Listed
UPC Number 804428431725
Technical Information
Thickness 0.065 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;