text.skipToContent text.skipToNavigation

Basic 3GHz Coax Wallplate, White

WP2008WHV1
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color None
Number of Gangs None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 3 GHz coax coupler provides universal support for whatever video service is used in the home
  • Wall plate color matched to other Legrand communication & electrical wiring devices

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin China
Construction High impact flame retardant plastic
Technical Information
Cutout F connector
Orientation Vertical

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;