text.skipToContent text.skipToNavigation

Communication Device

26TE16W
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • RJ21 modular jack
  • Supports up to three telephone lines.
  • Decorator-style rectangular design.
  • RJ11 modular jack.
  • Fits standard single gang electrical box.
  • May be used in multigang applications.
  • Face constructed of high-impact thermoplastic.
  • Brass terminals with nickel-plated steel screws and washers.
  • Meets FCC Part 68 requirements.

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin China
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  NO
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Orientation Vertical

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;