
In-Wall Power & Cable Management TV Connection Kit - New Construction/Retrofit (with outlet)
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Provide recessed power and AV connectivity support for a wall mounted TV.
- Tamper Resistant receptacle powers multiple devices such as a TV, sound bar or streaming players
- The Low voltage side of the box includes concentric knockout rings for support of flexible conduit connections.
- Recessed TV box mounts directly to wall studs with included screws for new construction installation
- Hides both power and AV cables inside the wall for a clean, professional installation
- Kit Contents Include: Recessed TV Box, Removable Trim Ring, 1 Gang Old-Work Junction Box, Tamper resistant outlet, cable access brush strap, wall plates, and necessary mounting hardware.
Specifications
General Info
Color | White | ||
Type | Outlet, Wall Box | ||
Finish | Glossy | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | China | ||
Number of Receptacles | 1 | ||
Warranty Type | 5-Year | ||
Receptacle Type | 5-15R |
Technical Information
Requires Neutral Wire | Yes | ||
Indoor/Outdoor | Indoor | ||
Is Tamper-Resistant | No | ||
Is Weather Resistant | No | ||
Number of Gangs | 1 | ||
Number of Poles | 3-Way | ||
Temperature Rating | 32° - 122° F | ||
Voltage | 125.0 V |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1