text.skipToContent text.skipToNavigation

In-Wall TV Power and Cable Management Kit, Canada, White

CPT306WC1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This Legrand pre-wired kit is the perfect hassle-free solution for installers and homeowners who want to hide power and AV cables without the need for modifying electrical wiring. With this kit, extending power for a wall-mounted TV is a breeze, providing the ultimate flexibility while maintaining a clean and sleek appearance. The kit comes with an innovative decorator-based power inlet strap and a recessed box with a duplex power receptacle, providing an easy solution for concealed cabling inside the wall. This kit is ideal for those who want to enhance their home theater or office space while maintaining a professional and organized appearance.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Extend power to a wall mount TV without modifying the homes existing electrical wiring
  • Tamper Resistant receptacle powers multiple devices such as a TV, sound bar or streaming players
  • Recessed receptacle supports almost any type of power plug including right angles and wall warts
  • Unique decorator based power inlet strap provides flexible project support for ganging other AV connections
  • Hides both power and AV cables inside the wall for a clean, professional installation
  • Kit Includes: Recessed wall plate with integrated LV brush opening, junction box, 15A tamper resistant outlet and wall plate and the recessed box with duplex power receptacle.
  • Canadian Compliant - includes grounding clip
  • Wire Size: 14 - 2 AWG with Ground In - Wall Rated

Specifications

General Info
Color White
Type Power Supply, Tamper-Resistant
Finish Glossy
Application Sector Residential
Product Line On-Q
Country Of Origin China
Number of Receptacles 2
Outlet Type Tamper-Resistant
Warranty Type 1-Year
Receptacle Type 5-15R
Standard cUL
UPC Number 804428435129
Dimensions
Product Depth US 8.75 in
Product Height US 4.1 in
Product Length US 10.25 in
Product Width US 4.1 in
Product Weight US 2.16 lb
Listing Agencies / 3rd Party Agencies
cUL Listed  Yes
cUL ListingNumber  514C & 498
Technical Information
Amperage 15 A
Requires Neutral Wire Yes
Connection Type Wired
Indoor/Outdoor Indoor
Is Tamper-Resistant Yes
Number of Gangs 2
Number of Poles 3-Way
Temperature Rating 32° - 122° F
Wire Size 14 - 2 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;