
2-Way Digital Cable Splitter with Coax Network Support
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Exceeds the performance standards set by major cable providers
- Compatible with existing and future networks such as MoCA, VoIP, and DOCSIS 3.0
- 6kV Surge Protection on all ports
- Coax networking adapters and splitters are not compatible with satellite television systems
- Insertion Loss: 201 - 3.6 dB, 41 - 5 dB, 551 - 751 dB, 1125 - 1326 dB
Specifications
General Info
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | China |
Technical Information
Connector | ANSI/SCTE 01 Compliant ECT F-port | ||
Frequency Range | 5 MHz - 1525 MHz | ||
Impedance | 75 Ohm | ||
Return Loss | INPUT | ||
Temperature Rating | -40° - 60° C |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1