text.skipToContent text.skipToNavigation

10x8 Combo Module 110 IDC Punch Down with RJ31X

CO1110
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color None
Application Sector None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes an MDU Mounting Bracket (AC1042), an 8-way 2 GHz Video Splitter (VM0208), 6-way Phone Module (TM0106) and 6-way Cat 5e Data Board (AC0506)
  • Four telephone lines can be split 10-ways via 110 Punch-down terminations
  • Coaxial splitter is compatible with networks such as VoIP and DOCSIS 3.0
  • RJ31X line seizure port prioritizes security system operations
  • Corrosion-resistant mounting infrastructure included
  • 6 kV Ring wave surge protection on all coax ports

Specifications

General Info
Product Line On-Q
Country Of Origin China
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;