
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 1GHz passive digital HDTV signal can be distributed to up to eight locations
- Coaxial splitter is compatible with existing and future networks such as VoIP and DOCSIS 3.0
- 10 way, 4-line RJ45 telecom module
- Includes RJ31X line seizure port for security installations
- Mounting infrastructure included
- UL Listed
Specifications
General Info
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | China |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Specification | Cat5, Cat5e, Cat6, Coaxial | ||
Compatibility | Telecom and Video and RJ31X Security Interface | ||
Connection | RJ31X, F Connector, RJ45 | ||
Number of Ports | 10 |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1