text.skipToContent text.skipToNavigation

Discontinued - Intuity WiFi to Z-Wave

HA7040 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The WiFi to Z-Wave Bridge enables the Intuity Automation Controller to operate qualified Z-Wave peripheral devices. Mounting to a single gang wall box and communicating via WiFi to the Intuity HA7000, the bridge allows a user to control any Z-Wave devi

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides complete, convenient in-wall control of an entire Intuity system
  • Integrates Z-Wave locks, thermostats, etc. into the comprehensive Intuity automation system through WiFi communication with the HA7000
  • Installs easily

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard FCC, RoHS
UPC Number 804428069072
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;