text.skipToContent text.skipToNavigation

24VDC 30W Power Supply

PW1030
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color None
Application Sector None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Package includes a DC power supply with 2 ft barrel connector plug and 1.5 ft AC power plug
  • IEC C13/C14 connections
  • Stacks neatly in enclosure with AC1031 power strip

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Input Voltage 115 to 230 V
Output Voltage 24 V

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;