text.skipToContent text.skipToNavigation

6-Port Cat 5e Network Interface Module

AC1012
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color None
Number of Ports None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • RJ45 ports labeled 1 thru 6
  • Includes two blank keystone openings to add optional RJ45 jack and create an ADO.
  • Keystone openings labeled A and B.

Specifications

General Info
Product Line On-Q
Country Of Origin China
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 64ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;