text.skipToContent text.skipToNavigation

6-Port Network Interface Module

AC1000 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 6-Port Network Interface Module supports punchdown termination of up to six Cat5e cable runs, providing an easy interface within the home network. It supports high-speed Cat5e termination for computer networks and can be used in conjunction with primary phone, computer, camera, or audio modules.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 6-Port Network Interface Module
  • Supports high-speed Cat5e termination for computer network.
  • Used in conjunction with primary phone, computer, camera or audio module.

Specifications

General Info
Product Line On-Q
Country Of Origin Taiwan, Province Of China
UPC Number 804428019589
Dimensions
Product Height US 2.7 in
Product Length US 6.5 in
Product Width US 2.9 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;