text.skipToContent text.skipToNavigation

30-inch Plastic Enclosure with Trim Ring and Hinged Door

ENP3050NA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
  • Extruded cover adds 1.2'' of depth for cable headroom and 3rd party device compatibility.
  • Universal mounting grid maximizes compatibility with 3rd party products without additional brackets.
  • Extra venting along the vertical plane of the door allows for superior heat dissipation.
  • Staggered mounting tabs allow multiple enclosures to mount in adjacent stud bays.
  • Cover includes metal hinge that attaches to enclosure in seconds.
  • Lockable with provided screws.
  • Tapered design allows enclosures and covers to stack for efficient transportation and warehousing
  • UL listed.

Specifications

General Info
Color White
Type Enclosure
Product Line On-Q
Country Of Origin United States
Dimensions
Enclosure Size 30 in
Technical Information
Enclosure Type Traditional

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;