text.skipToContent text.skipToNavigation

Discontinued - Cable Clip

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Cable Clips capture cables that cascade off of a desktop to create a more organized work surface.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy Installation: Peel and press adhesive.
  • Simple organization: Organize the spaghetti mess of cords at any workstation.

Specifications

General Info
Type Raceway
Application Sector Residential
Product Line Wiremold
Country Of Origin China
UPC Number 086698001215
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;