
Clarity 5E White 24-port panel - Cat5e - six-port modules - 19 in x 1.75 in
PHD5E6U24-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 5E 24-Port High Density Patch Panel is component compliant to EIA/TIA Category 5e performance requirements.White panel occupies one rack unit and measures 19'' x 1.75''. Jacks are grouped in six-port modules. Part of the Clarity 5E link and channel solution that provides significant installed performance headroom.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- ETL verified to TIA Category 5e component spec: Elevated component performance.
- Center tuned to Clarity 5E patch cords: More transparent mated union.
- Universal wiring: Supports T568A and T568B installs.
- Easy lace 110 termination: Saves installation time.
- Supplied rear cable management: Supports good cabling practice.
- High density design: Maximizes rack utilization.
- RoHS compliant: Lead free.
Specifications
General Info
Color | White | ||
Type | Panel | ||
Application Sector | Commercial, Industrial | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Warranty Type | 5-Year | ||
UPC Number | 662875730194 |
Dimensions
Product Depth US | 4.47 in | ||
Product Height US | 1.75 in | ||
Product Width US | 19.0 in |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Connector Type | RJ-45 | ||
Category Performance Rating | Cat5e | ||
Compatibility | HDJ | ||
Number of Ports | 24 | ||
Rack Units | 1 U | ||
Shielded/Unshielded | Shielded | ||
Voltage | 60.0 V | ||
Wattage | 100 W | ||
Wire Gauge | 22 AWG |
Resources
Cutsheet
CAD Drawings
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1