Clarity High Density Jack (HDJ) SNAP Cat6 Jack, T568 A/B, Black
HDJSN6-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity Cat6 SNAP HDJ module is a part of the SNAP pre-terminated horizontal cabling system, which includes cable assemblies, workstation jacks, and patch panels. SNAP is totally modular and designed to dramatically reduce deployment time. SNAP systems exceed requirements of TIA 568 , ISO110801, and IEEE 802.3 standards. SNAP HDJ modules are compatible with all HDJ panels, faceplates, and surface mount boxes to ensure maximum flexibility, and feature the HDJ rear-load footprint with slide-lock for easy to install.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Material | Plastic | ||
| Finish | Plastic | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| UPC Number | 662875108450 |
Dimensions
| Product Depth US | 1.61 in | ||
| Product Height US | 0.84 in | ||
| Product Width US | 0.63 in | ||
| Product Weight US | 0.03 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| REACH Compliant | Yes | ||
| cUL Listed | Yes | ||
| ETL Listed | Yes | ||
| cULus Listed | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1





