
Digital PIR Corner Mount Sensor,Dual Aisleway, USA
LMPX-100-3-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMPX-100 Digital PIR Corner Mount Occupancy Sensor uses passive infrared (PIR) technology and one of four lenses to detect occupancy in different types of spaces for energyefficient control of lighting and plug loads. It is a digital sensor, and is part of a Wattstopper Digital Lighting Management (DLM) system.
BAA
Yes
- No
- Yes
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Passive infrared sensor with a dual aisleway lens
- Component of Digital Lighting Management integrated control system
- Quick access to Push n’ Learn for system personalization
- Digital sensor with LCD display and programming pushbuttons behind snap-down cover
- IR transceiver for wireless configuration and remote control
- Compact 2.4”” x 3”” sensor mounts easily on a wall or ceiling
- LMPX-100 Series includes passive infrared sensors with a choice of four 360° coverage patterns including high density, long range and aisle lenses
Specifications
General Info
Color | White | ||
Product Series | LMPX-100 | ||
Type | Sensor | ||
Finish | Glossy | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | United States | ||
Features | Adjustable Time Delay, Indicator Lights, Load Controller Required, Sensitivity Adjustment | ||
Included | Mounting Plate, Mounting Screws, RJ-45 Coupler | ||
Installation Location | Ceiling, Corner, Wall | ||
Warranty Type | 5-Year | ||
Standard | UL, cUL, FCC part 15, RoHS, PEP, BAA, TAA | ||
UPC Number | 754182927586 |
Dimensions
Product Depth US | 3.8 in | ||
Product Height US | 3.0 in | ||
Product Volume US | 117.0 cu in | ||
Product Width US | 2.5 in | ||
Product Weight US | 0.3 lb |
Additional Information
Security | Yes | This product is ioXt certified | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Current Draw | 7 mA | ||
Number of Rockers | 0 | ||
On Function | Auto On | ||
Topology | Free Topology | ||
Wire Connection Type | RJ-45 | ||
Compatibility | DLM Wired, Infrared Wireless | ||
Has Battery | No | ||
Indicator | PIR Detection LED, Sensor Binding (PNL) LED | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 24 VDC | ||
Lens Type | Dual Aisleway | ||
Mounting Type | Ceiling Tile, J-Box, Surface | ||
Number of Buttons | 0 | ||
Timer Type | Digital | ||
Timer Duration | 1-30 Minutes | ||
Operating Temperature | 0°-55°C, 32°-131°F | ||
Operating Temperature Max | 131 °F | ||
Operating Temperature Min | 32 °F | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Sensing Range | 10 x 134 ft | ||
Sensor Type | Occupancy | ||
Sensor Technology | Passive Infrared (PIR) | ||
Sensor Coverage Pattern | 90 ° | ||
Sensor Mounting Height | 10 ft | ||
Storage Temperature | 23° - 176° F, -5° - 80° C | ||
Engraving Type | Blank |
Resources
Installation Instructions
LMPX-100 DLM PIR Corner Mount Occupancy Sensor With Dense Lens Installation Instructions
pdf
LMPX-100-1 DLM PIR Corner Mount Occupancy Sensor With Long Range Lens Installation Instructions
pdf
LMPX-100-3 DLM PIR Corner Mount Occupancy Sensor With Two-Way Aisle Lens Quick Start Guide
pdf
LMPX-100-4 DLM PIR Corner Mount Occupancy Sensor With One-Way Aisle Lens Quick Start Guide
pdf
View More
CAD Drawings
90-421 - LMPX-100 Dimension and Mounting
pdf
90-421 - LMPX-100 Dimension and Mounting
png
90-421 - LMPX-100 Dimension and Mounting
dwg
90-421 - LMPX-100 Dimension and Mounting
dxf
LMPX-100 Symbol
dxf
LMPX-100 Symbol
dwg
LMPX-100 Symbol
png
LMPX-100-1 Symbol
dxf
LMPX-100-1 Symbol
dwg
LMPX-100-1 Symbol
png
LMPX-100-1cp - LMPX-100-1 Coverage Pattern
png
LMPX-100-1cp - LMPX-100-1 Coverage Pattern
dxf
LMPX-100-1cp - LMPX-100-1 Coverage Pattern
dwg
LMPX-100-3 - LMPX-100-3 Symbol
dwg
LMPX-100-3 Symbol
png
LMPX-100-3 Symbol
dxf
LMPX-100-3cp - LMPX-100-3 Coverage Pattern
dwg
LMPX-100-3cp - LMPX-100-3 Coverage Pattern
png
LMPX-100-3cp - LMPX-100-3 Coverage Pattern
dxf
LMPX-100-4 Symbol
dxf
LMPX-100-4 Symbol
dwg
LMPX-100-4 Symbol
png
LMPX-100-4cp - LMPX-100-4 Coverage Pattern
png
LMPX-100-4cp - LMPX-100-4 Coverage Pattern
dwg
LMPX-100-4cp - LMPX-100-4 Coverage Pattern
dxf
LMPX-100cp - LMPX-100 Coverage Pattern
png
LMPX-100cp - LMPX-100 Coverage Pattern
dwg
LMPX-100cp - LMPX-100 Coverage Pattern
dxf
View More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1