






High Bay Sensor 24VDC w/Aisleway Lens
HB300B-L1
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The HB3x0B-Lx PIR occupancy sensors are designed for automatic lighting control in warehouses and other indoor high bay spaces. They are modular and are made up of two parts, a Power Module (HB3x0-B) and a Lens (HBLx), sold separately or in prepackaged combinations. The lenses are specifically engineered to provide reliable coverage from a wide range of mounting heights. This dual aisleway sensor is designed for middle of corridor applications where there is foot traffic coming from either direction from where the sensor is mounted.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Product Series | High Bay | ||
Type | Sensor | ||
Finish | Glossy | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Features | Adjustable Time Delay, Sensitivity Adjustment | ||
Included | Back Box, Lens | ||
Installation Location | Ceiling, Fixture | ||
Warranty Type | 5-Year | ||
Standard | UL, RoHS | ||
UPC Number | 754182936236 |
Dimensions
Product Depth US | 4.16 in | ||
Product Height US | 2.7 in | ||
Product Volume US | 33.1 cu in | ||
Product Width US | 4.0 in | ||
Product Weight US | 0.4 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Current Draw | 11 mA | ||
Number of Rockers | 0 | ||
On Function | Auto On | ||
Wire Connection Type | Flying Leads | ||
Compatibility | BZ Power Packs | ||
Connection Type | Wired | ||
Has Battery | No | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 24 VDC | ||
Mounting Type | Fixture Embedded | ||
Number of Buttons | 0 | ||
Timer Type | DIP Switch | ||
Timer Duration | 15 Seconds, 5-30 Minutes | ||
Operating Temperature | 0°-70°C, 32°-158°F | ||
Operating Temperature Max | 158 °F | ||
Operating Temperature Min | 32 °F | ||
Operating Humidity | 20-95% RH (Non-Condensing) | ||
Sensing Range | 60 x 20 ft | ||
Sensor Type | Occupancy | ||
Sensor Technology | Passive Infrared (PIR) | ||
Sensor Coverage Pattern | 180 ° | ||
Sensor Mounting Height | 40 ft | ||
Storage Temperature | 23° - 176° F, -5° - 80° C | ||
Engraving Type | Blank |
Resources
Data Sheet
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1