text.skipToContent text.skipToNavigation

Infinium M4 HDFP Adapter Panel, MM OM3/OM4, 6 LC,Duplex, 12F, Aqua

HDFP-LCD12LC Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium HDFP Adapter Panels offer pass through connections and front-loading access. The compact design optimizes space and features fiber port labeling for easier identification. Compatible with Infinium HD-E Rack Mount Fiber Enclosure with M4 Drawer Face.

Number of Ports 12
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compact high density design: Optimized space utilization
  • Plunger/grommet fasteners: Quick and easy insertion and removal
  • Front loading: Easy access to connections
  • Fiber port labeling: Provides fiber port identification for easier administration
  • Engineered polymer adapter panel: Rugged, cost-effective design

Specifications

General Info
Color Aqua
Type Adapter Panel
Application Sector Commercial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
UPC Number 662875995814
Dimensions
Product Depth US 0.66 in
Product Height US 1.24 in
Product Width US 4.19 in
Technical Information
Compatibility M4/HDFP
Fiber Optic Cable Type OM3, OM4
Number of Ports 12
Simplex/Duplex Duplex
Single/Multimode Multimode

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;