


Mighty Mo 20 Dual Adjustable Base 4-Post Rack, 45 RU (7 FT), Adjustable 31"-42" depth, Sq. Hole Rails, Black
MM2073142DAB38-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mighty Mo 20 Dual Adjustable Base 4-post racks provide greater flexibility and optimum efficiency in any data center or telecom room. The base angles adjust in depth with the rails reducing the overall footprint when the rail spacing is reduced. Front and rear waterfalls allow for equipment patching and server patching. All styles of Mighty Mo 20 vertical managers can be mounted to the front or rear.
Depth
42 in
- 32.5 in
- 42 in
Rack Units
45 U
- 45 U
- 51 U
Type Of Rails
Square Hole Rails
- Square Hole Rails
- Tapped Rails
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Adjustable Depth: Adjustable Depth: Depending on the version depth can be adjusted in 1 inch increments from 21 inches to 32 inches or 31 inches to 42 inches in depth to meet the need of nearly any application.
- Built-in top trough with waterfalls: Gives bend radius control and cable routing.
- Easy Installation: Mighty Mo 20 Racks can assemble in less than 15 minutes/rack
- Speednuts included: Increases speed and ease of assembly, while adding extra strength to your rack. Speednuts eliminate the need for a second wrench.
- Vertical Cable Management Panel (Sold Separately): The Mighty Mo 20 Hex Pattern Panel ensures proper cable routing and bend radius control. Its hex pattern fits MM20 universal cable troughs, cable disks, and hexguard cable protectors.
- Optimized PDU Mounting: offering flexibility from cage, rack mount, offset rack mount mixing 1 or 2 wide and 1 or 2 deep PDU
Specifications
General Info
Color | Black | ||
Type | Rack | ||
Finish | Powder Coat | ||
Application Sector | Data Center | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Included | Hardware for mounting | ||
Warranty Type | 5-Year | ||
Standard | UL 2416 | ||
UPC Number | 662875037163 |
Dimensions
Product Depth US | 52.0 in | ||
Product Height US | 86.0 in | ||
Product Width US | 23.75 in | ||
Product Weight US | 58.2 lb | ||
Rack Depth | 52 in |
Technical Information
Cable Entry | Back, Front | ||
Compatibility | All MM20 VMD, and VML Vertical Management and Accessories, VMS | ||
Frame | Adjustable | ||
Load Capacity | 2000 lb | ||
Mounting | Floor | ||
Rack Units | 45 U |
Resources
Customer Drawing No.
Submittal Sheet
Installation Instructions
BIM Models
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1