MM20 End Panel - for MM20710 channel rack behind a MM20VMD706 manager - Black
MM20EP710-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The MM end panel is used to finish the end of a row of Mighty Mo racks. When a 6 in wide vertical manager is mounted at the end of the row it mounts directly to the rack behind the manager, providing a stable mounting surface for the manager and concealing cables in the rack frame.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Used to finish the end of a row of Mighty Mo 20 racks: Gives your installation a clean and professional look while concealing cables in rack channel.
- Mounts flush with and provides a mounting surface for vertical cable management cages: Gives additional support to vertical management cages.
- All necessary mounting hardware included
Specifications
General Info
| Color | Black | ||
| Type | Rack | ||
| Material | Aluminum | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Cable Concealment | ||
| Included | Mounting Hardware | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875215608 |
Dimensions
| Product Depth US | 10.5 in | ||
| Product Height US | 84.0 in | ||
| Product Width US | 4.4 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Seismic Tested | No | ||
| Compatibility | Mighty Mo | ||
| Mounting | Vertical | ||
| Mounting Type | Screw-on Mount | ||
| Rack Units | 45 U |
Resources
CAD Drawings
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MC5E20-03 | Ortronics
Clarity5E Premium Category 5e Modular Patch Cord, white, 15', Category 5e, four-pair UTP stranded 24 AWG PVC/CM, center tuned with Clarity5E connecting hardware for optimum Category 5e installed performance using Ortronics Paralign 2 pair-positioning technology
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576A-RD25-008 | Quiktron
V-Srs 28AWG, C6A, Gry 1’
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CSB15AC4 | Pass and Seymour
Hard Use Specification Grade Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDFP-LCD12AC | Ortronics
Infinium HDFP Adapter Panels
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-100-014 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576A-S00-003 | Quiktron
Q-Series Patch Cords, CAT6 Shielded, booted
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-130-002 | Quiktron
Q-Series Patch Cords, CAT6, booted, Gray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MC5E15-04 | Ortronics
Clarity5E Premium Category 5e Modular Patch Cord, white, 15', Category 5e, four-pair UTP stranded 24 AWG PVC/CM, center tuned with Clarity5E connecting hardware for optimum Category 5e installed performance using Ortronics Paralign 2 pair-positioning technology
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CRFBBTCBK | Wiremold
Floor boxes designed to meet the functionality and flexibility requirements of the raised and wood floor markets.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DCLV2-G | Wattstopper
The Wattstopper 0-10V Decorator Dimmer (DCLV2) from Legrand is a stylish device that can dim LED lighting in small and mid-sized new construction and renovation projects.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC7CTCAA | Wiremold
Bring power and communication services directly to the workstation.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-120-004 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted
