
MM20 End Panel - for MM20716 channel rack behind a MM20VMD706 manager - Black
MM20EP716-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The MM end panel is used to finish the end of a row of Mighty Mo racks. When a 6 in wide vertical manager is mounted at the end of the row it mounts directly to the rack behind the manager, providing a stable mounting surface for the manager and concealing cables in the rack frame.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Used to finish the end of a row of Mighty Mo 20 racks: Gives your installation a clean and professional look while concealing cables in rack channel.
- Mounts flush with and provides a mounting surface for vertical cable management cages: Gives additional support to vertical management cages.
- All necessary mounting hardware included
Specifications
General Info
Color | Black | ||
Type | Rack | ||
Finish | Powder Coat | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Warranty Type | 5-Year | ||
UPC Number | 662875215615 |
Dimensions
Product Depth US | 16.25 in | ||
Product Height US | 84.0 in | ||
Product Width US | 4.4 in |
Technical Information
Seismic Tested | No | ||
Compatibility | Mighty Mo | ||
Mounting | Vertical | ||
Rack Units | 45 U |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1