






radiant® 30W USB Outlet, Type C, 15A, Tamper-Resistant, Black
Bazaarvoice SAP Hybris Integration Version 2.8.1
Made to deliver a 30 Watts of power and featuring two built-in Type-C USB connections, this solution adds advanced Power Delivery to the industry-leading amperage of our USB line. The result is a faster, future-proof option for convenient in-wall charging, specially designed to optimize performance for your Power Delivery-enabled devices. Easily replace a traditional outlet in as little as ten minutes to gain the modern functionality of intelligent charging for maximized speeds, complete with multi-layered overcurrent protection to keep the outlet and your devices safe from damage. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Charges the latest devices up to 2X faster with 6.0 amps and 30W of power courtesy of advanced Power Delivery.
- Built for intelligent charging, the outlet detects and delivers the precise amount of power needed to maximize charging speeds
- Provides fast and convenient built-in charging through two future-proof USB Type-C ports, accommodating new and upcoming devices without an adapter
- Helpful indicator light lets you see charging status at a glance. Light glows yellow while charging is in progress, and shows green once the device battery is sufficiently charged
- Includes multiple layers of overcurrent protection, ensuring the outlet and your favorite devices can charge at optimal levels without risk of damage
- All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect
- Replaces a traditional outlet easily, in as little as 10 minutes, with features like scalloped cover design and posted side-wire terminal screws for faster installation
- More color options available to fit any style, including finishes to match current hardware and lighting trends
Specifications
Color | Black | ||
Finish | Matte | ||
Application Sector | Hospitality, Multi-Dwelling Unit, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Indicator Lights, Power Delivery, USB-C Charging | ||
Number of Receptacles | 2 | ||
Outlet Type | Tamper-Resistant, USB-Charging | ||
Warranty Type | Limited Lifetime Warranty | ||
UPC Number | 785007297720 |
Product Depth US | 1.35 in | ||
Product Height US | 4.18 in | ||
Product Width US | 1.693 in |
cULus ListingNumber | E140596 | ||
cULus Listed | Yes |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Amperage | 15 A | ||
Connection Location | Back and Side | ||
Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
USB Amperage | 6 A | ||
Indoor/Outdoor | Indoor | ||
USB Wattage | 30 W | ||
Mounting Type | Box | ||
Number of Poles | Double Pole | ||
Number of USBs | 2 | ||
Number of Wires | 3 | ||
Output Current | 6A | ||
Voltage | 15.0 V, 5.0 V, 9.0 V |
Resources
Installation Instructions
Brochure
Guide Form Specifications
Premium Content
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1