text.skipToContent text.skipToNavigation

Two Gang Extension Ring, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof 2 Gang Extension Ring, 16.3 Cu. In., 4.5\\ x 4.5\\ x 1\\, Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Durable
  • Easy-To-Install
  • Weatherproof
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Gray
Type Weatherproof
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin India
Standard UL Listed
UPC Number 785007117011
Dimensions
Product Depth US 1.0 in
Product Height US 4.5 in
Product Width US 4.5 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  143223
cULus Listed  Yes
Technical Information
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;