text.skipToContent text.skipToNavigation

WMC2LAIN304 (Wmct To Ladder Clip) [943496]

WMC2LAIN304 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Now it is easy to connect wire mesh cable tray to ladder tray without drilling mounting holes.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy to connect: wire mesh cable tray to ladder tray without drilling mounting holes. This unique clamp allows WMCT to be attached to the side rails of any ladder tray and a pre-installed setscrew secures the junction for a permanent installation.
  • Rounded design: keeps the cable pathway clear of sharp edges to keep cables safe while being pulled. A supplied black vinyl cap covers the bolt head for complete protection.

Specifications

General Info
Color Stainless Steel
Type Accessories
Finish Stainless 304L
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin United States
Standard UL Classified
UPC Number 800388028104
Dimensions
Product Depth US 2.75 in
Product Height US 1.0 in
Product Volume US 0.002 cu ft
Product Width US 1.25 in
Product Weight US 0.28 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;