text.skipToContent text.skipToNavigation

DO NOT USE Cisco® DS-SFP-FC8G-LW Compatible 2/4/8Gbs Fiber Channel LW SFP+ Transceiver Module

DS-SFP-FC8G-LW-LEG Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color
OEM Compatible
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • LC ports designed for use with Single-Mode Fiber
  • Supports up to 10 kilometers of cabling
  • SFP+ transceiver module
  • 1310nm wavelength signaling

Specifications

General Info
Color Silver
Type Transceiver
Application Sector Commercial/Industrial
Product Line Legrand
Country Of Origin United States
UPC Number 757120668138
Trade Programs
TAA Compliant Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;