
RACK PDU BASIC ZERO U 16A 120V - 14 5-20R L5-20P CORD
LP-21200
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Basic PDUs provide reliability and simple installation. Standardized power distribution enables cost effective scaling, speed to deployment, and simplifies procurement due to a common platform.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Application Sector | Commercial | ||
Product Line | Legrand | ||
Country Of Origin | China | ||
UPC Number | 662875014966 |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1